ADC Launch Project Manager_04 (AutomationDirect) asked a question.
August 2024 - WERMA eSIGN White Tower Lights
Introducing our new WERMA eSIGN White Tower Lights just added to our lineup of pre-assembled stacklights. These signal towers provide full-surface signaling with a variety of signal modes. The electronic modularity of these towers provides various colors, brightness levels, and light effects, from the classic signal tower to completely customized settings.
These signal towers can also switch with ease between variable filling level indications and full-surface signaling.
- 9- or 15-tier models in black or white housing options
- Versatile customization options with different modes, light effects, and tones
- Selectable permanent, blinking, flashing, double flash, triple flash, or rotating light functions
- Configurable via USB and the free configuration software, or IO-link on compatible models
- 24 VDC operating voltage
- Select models offer a 105dB audible alarm with 10 selectable tones
- IO-Link v1.1 on select models
For additional information and pricing, please use the link above or below:
August 2024 - WERMA eSIGN White Tower Lights