JPMAutomation (Customer) asked a question.

Type E Motor Protector

From Additional Information: "For UL Type E listing, power terminal HPX1-PTBE-MP and short circuit alarm contact block HPX1-MALM11-S must be added. Suitable as a motor disconnect"

If the Alarm contact is added, then the Busbar does not apply since the busbar are for non-auxiliary block application. Could the Front Mount blocks be installed instead the alarm and maintain type E?