ADC Launch Project Manager_03 (AutomationDirect) asked a question.
We are pleased to announce our new addition of Saginaw Enviro-Therm® air-to-air heat exchangers use the enclosure's ambient air to transfer heat through a core of folded aluminum sheet metal and forced convection.
Since the ambient air is the cooling medium, the need for refrigerant is eliminated. Features include corrosion resistant internal components, a filter-less design for max cooling and reduced clogging, simple installation using included threaded mounting studs, a digital programmable controller, and many other great features. These exchangers are cULus Recognized Type 3R and 12.
Please check out our Saginaw Enviro-Therm® product offering for more details.
July 2024 - More Heat Exchanger Options from Saginaw