ADC Launch Project Manager_03 (AutomationDirect) asked a question.
New Elesa mechanical position indicators are mounted to the rotating shaft of industrial equipment or machinery and use direct drive roller counters to provide an accurate reading of its position. These rugged position indicators do not require electrical power and are ideal for situations where a simple and reliable readout is needed.
Models are offered in clockwise or counterclockwise options with easy-to-read inclined upper or lower display orientations. Four- or five-digit roller counters are available in a variety of display resolutions and include a graduated scale for accurate readings.
The new Elesa mechanical position indicators are CE marked and RoHS compliant and offer a 1-year warranty. Black oxide steel reducer bushings are also available to adapt smaller rotating machine shafts to the available position indicator diameters.
Please check out our Elesa mechanical position indicators product offering for more details.

July 2024 - Elesa Mechanical Position Indicators