ADC Launch Project Manager_03 (AutomationDirect) asked a question.

July 2024 - Wall Lenk Soldering Irons and Guns

Introducing the new Wall Lenk soldering irons and guns, which are designed to join different types of metals together to make a strong and permanent bond. Wall Lenk is a US based company manufacturing and providing top-quality soldering equipment for over 50 years.

Wall Lenk Soldering IronThe new pencil style soldering irons are compact and easy to use and include models up to 80 watts in corded versions, and up to 30 watts in cordless versions, with a variety of interchangeable/exchangeable tip options. The cordless version also offers a heat shrink model ideal for use in tight area heat shrink tasks. The soldering guns are heavy-duty tools designed for challenging soldering jobs that require demanding heating ranges of up to 400 watts. These soldering guns are available in dual-heat models with 3-position (off/low/high) triggers and a variety of interchangeable/exchangeable tip options. All these soldering tools have polycarbonate impact resistant bodies with durable stainless-steel shafts and mica insulated nichrome heating elements.

 

Please check out our Wall Lenk soldering irons and guns product offering for more details.


  • ADC Community_04 (AutomationDirect)

    July 2024 - Wall Lenk Soldering Irons and Guns

    Selected as Best