ADC Launch Project Manager_01 (AutomationDirect) asked a question.
June 2024 - CCEA VEGA Series LED Industrial Lighting
We pleased to announce the addition of the VEGA series to our CCEA brand of LED lighting. These recessed LED light bars provide an ideal solution for space-limited applications. Specifically designed for medium and large CNC equipment, their rugged, ultra-slim anodized aluminum housing is highly resistant to dust and liquids and allows mounting outside the machine's working area.
- Daylight white lighting with up to 3300 lm
- 13.62in (346mm), 18.35in (466mm), and 27.80in (706mm) lengths
- 3.31in (84mm) width
- 120° beam angle
- 24 VDC operating voltage
- LED lifespan over 60,000 hours
- 5000 K CRI 80 high power LED provides intense, uniform illumination
- Reverse polarity protection
- 9.8ft (3m) power cord or M12 quick-disconnect options
- IP67 or IP67/69 protection rating
Check out the VEGA series LED lighting's technical specifications, pricing and availability.
June 2024 - CCEA VEGA Series LED Industrial Lighting