June 2024 - Bimed Pressure Relief Vent Plugs

We are pleased to announce we now offer Bimed pressure relief vent plugs. Pressure compensators and vent plugs balance the pressure between the inside and outside of the enclosure, which eases the strain on enclosure seals, reduces condensation, and extends the life of the complete system.

bimed-vent-plugs-launch 

  • Designed to keep water, dust, and other contaminants out
  • UL94 V2 polyamide version includes a lock nut, washer, and a gasket or o-ring
  • Stainless steel version includes a lock nut, O-ring, and gasket
  • NBR (nitrile butadiene rubber) O-rings and gaskets
  • Multiple sizes and flow rates

 

Check out our Bimed pressure relief vent plug technical specifications, pricing and availability.

 


  • ADC Community_02 (Automationdirect.com)

    June 2024 - Bimed Pressure Relief Vent Plugs

    Selected as Best
  • ADC Community_02 (Automationdirect.com)

    June 2024 - Bimed Pressure Relief Vent Plugs

    Selected as Best