May 2024 - P1000 P2000 Relay TTL Modules

Productivity Series continues to add more modules to meet the specific needs of your application, such as the new discrete and relay I/O expansion modules which have been added to the Productivity PLC family.

P1000-P2000 Isolated Relays

  • For the Productivity1000 PLC series, a 4-channel, high current relay output module is now available.
  • This module provides up to 7A/point for both DC and AC control circuits and features four Form C (normally open/normally closed) contacts.
  • For the Productivity2000 PLC series, a 6-channel, high current (7A/point) relay output module is available. A 16-point low voltage discrete input module and a 16-point low voltage discrete output module have also been added.
  • These modules work with devices that utilize transistor-transistor-logic (TTL) and voltage levels ranging from 3.3 to 5 VDC.

For more information and pricing, please use the following link or one above:

https://www.automationdirect.com/adc/shopping/catalog/programmable_controllers#sort=exists(query(%7B!v%3D'prod_status%3A1'%7D))%20desc&start=0


  • ADC Community_02 (Automationdirect.com)

    May 2024 - P1000 P2000 Relay TTL Modules

    Selected as Best