ADC Launch Project Manager_01 (AutomationDirect) asked a question.
May 2024 - LS Electric XGB Series Bus Coupler & IO Modules Line Extension
We are pleased to announce additional hardware for the LS Electric XGB Series PLC product line is now available. This line extension includes a bus coupler, discrete/combo/relay IO, analog IO and communication IO modules.
- XGB Bus Coupler is ideal for systems where components are separated by large distances or where an extreme amount of I/O is needed. With these couplers, remote I/O can be located separately from the CPU and linked through EtherNet/IP or Modbus TCP communication.
- XGB series discrete DC I/O modules monitor ON/OFF signals or control devices that switch DC power (12 or 12-24 VDC), such as discrete sensors, solenoid valves, or lights. High-density input and output modules with up to 32 points and a combination input/output module are available.
- XGB series relay output and combination discrete input relay modules can operate DC or AC rated devices (125 VDC/250 VAC). Modules are available with up to 16 Form A (normally open) relay contacts.
- XGB series High-resolution RTD, thermocouple, and load cell modules are available for application-specific measurements including temperature monitoring using RTDs or thermocouples, and weight measurements using load cells
- XGB series Modbus TCP and Modbus RTU/ASCII communication modules are now available.
May 2024 - LS Electric XGB Series Bus Coupler & IO Modules Line Extension