AlThePal (Customer) asked a question.

Second Ethernet port on P2-622

Is any information available on using Modbus TCP over the second Ethernet port on a P2-622? I would like to talk to devices on completely separate subnets. In the specifications it says about the second port "Can be user defined and used as a secondary multipurpose Ethernet port with the exception that this port does not have Default Gateway or DNS capability."