ADC Launch Project Manager_03 (AutomationDirect) asked a question.
We are pleased to announce that new high-quality, efficient stainless-steel Seifert 340 BTU/H thermoelectric coolers with 120- and 230-volt power options are now available. Thermoelectric coolers from Seifert use the Peltier Effect to create a temperature difference between the internal and ambient heat sinks, making internal air cooler while dissipating heat into the external environment.
Fans assist the convective heat transfer from the heat sinks, which are optimized for maximum flow. SoliTherm thermoelectric cooling units are washdown friendly (IP66 and NEMA 4X) and with closed loop cooling, the enclosure is isolated from the outer environment. 24 VDC powered units are also available.
Please check out our thermoelectric coolers product offering for more details.

March 2024 - New Seifert SoliTherm 120 and 230 VAC Thermoelectric Coolers