ADC Launch Project Manager_03 (AutomationDirect) asked a question.

March 2024 - New Seifert SoliTherm 120 and 230 VAC Thermoelectric Coolers

We are pleased to announce that new high-quality, efficient stainless-steel Seifert 340 BTU/H thermoelectric coolers with 120- and 230-volt power options are now available. Thermoelectric coolers from Seifert use the Peltier Effect to create a temperature difference between the internal and ambient heat sinks, making internal air cooler while dissipating heat into the external environment.

Seifert Thermoelectric CoolersFans assist the convective heat transfer from the heat sinks, which are optimized for maximum flow. SoliTherm thermoelectric cooling units are washdown friendly (IP66 and NEMA 4X) and with closed loop cooling, the enclosure is isolated from the outer environment. 24 VDC powered units are also available.

 

Please check out our thermoelectric coolers product offering for more details.


  • ADC Community_02 (Automationdirect.com)

    March 2024 - New Seifert SoliTherm 120 and 230 VAC Thermoelectric Coolers

    Selected as Best
  • ADC Community_02 (Automationdirect.com)

    March 2024 - New Seifert SoliTherm 120 and 230 VAC Thermoelectric Coolers

    Selected as Best
  • PouchesInc (Customer)

    When trying to click the link my main web browser comes up with an Azure 404 web error:

     

    404 

     

    When copying and pasting the link in Firefox I get a Bit Defender certificate error:

    Bit 

     

     

    I can browse to automation direct website by typing the site URL and clicking on the new products though just fine. First time I've had this happen when clicking one of these links.

     

     

    Expand Post