ADC Launch Project Manager_02 (AutomationDirect) asked a question.

March 2024 -More AttaBox Enclosures and Accessories

We are pleased to announce the additional AttaBox Heartland and Heartland SL (shallow-depth) serie polycarbonate wall-mount single-door enclosures are now available in various sizes with an opaque or smoked transparent door, and either polycarbonate or stainless-steel latches.

RobRoy Enclosures

  • These enclosures include models with a built-in shelf and are available with NEMA 1/3R/4/4X/12 ratings
  • More AttaBox Commander series polycarbonate pushbutton enclosures have also been added
  • New models offer yellow screw covers with one or two 22 or 30mm holes, black bodies, and NEMA 1/3R/4X/6P/12 ratings
  • In addition, more aluminum and ABS plastic, solid and side-mount subpanels for use with select AttaBox and Stahlin enclosures have been added
  • New enclosure accessories include AttaBox replacement mounting flanges and enclosure shelves, Stahlin pole mounting kits, SolarShield HMI covers, and 35mm plated-steel slotted DIN rail

For pricing and additional information, please use the link above or below:

https://www.automationdirect.com/adc/overview/catalog/enclosures_-a-_racks


  • ADC Community_02 (Automationdirect.com)

    March 2024 -More AttaBox Enclosures and Accessories

    Selected as Best
  • ADC Community_02 (Automationdirect.com)

    March 2024 -More AttaBox Enclosures and Accessories

    Selected as Best