ADC Launch Project Manager_03 (AutomationDirect) asked a question.
Announcing the newest additions to LUTZE MOTIONFLEX® continuous flexing shielded Ethernet cables with 4 twisted pairs, Cat5e or Cat6a standards, and an abrasion, sunlight, and oil resistant TPE jacket designed for harsh industrial environments and operating conditions with high noise levels. MOTIONFLEX cables are also Ecolab certified for resistance to common cleaning agents and chemicals used in washdown procedures.
Flexible and standard shielded Ethernet Cat5e, Cat6, and Cat6a cables have also been added featuring 2 or 4 twisted pairs, polyolefin or HDPE conductor insulation, and PVC jackets.
LUTZE continuous flexing and standard Profibus cables with one twisted pair are shielded and include a purple PUR or PVC jacket highly resistant to oils. The 24 AWG continuous flexing version is ideal for applications requiring constant movement and repetitive flexing. A 22 AWG shielded Profinet version is also available with 4 twisted pairs and a polyolefin green jacket designed for reliable communication in noisy environments.
LUTZE industrial Ethernet cables are sold cut to length.
Please check out our LUTZE Industrial Ethernet, Profinet and Profibus Cables product offering for more details.
February 2024 - LUTZE Industrial Ethernet, Profinet and Profibus Cables