ADC Launch Project Manager_03 (AutomationDirect) asked a question.
Introducing LUTZE SUPERFLEX control cable, which is well suited for short to medium length articulated drag chain (C-tracks) installations requiring moderate to high performance.
The High Glide TPE insulation and PVC outer jacket provide resistance to sunlight, oil, and moisture penetration, and makes this cable ideal for indoor wet and dry applications or outdoor installations. Shielded models of LUTZE SUPERFLEX control cable are now available for added protection from electromagnetic interference. This cable is available in 21 AWG to 12 AWG sizes, with up to 18 conductors including a ground, and is made in the USA. Order LUTZE SUPERFLEX cable cut to length in 1-foot increments with a 20 ft. minimum.
Please check out our LUTZE continuous flexing control cable product offering for more details.
January 2024 - LUTZE SUPERFLEX® Shielded Continuous Flexing Control Cable