ADC_AutomationControls_PM01 (AutomationDirect) asked a question.
We are pleased to announce the release of Productivity Suite 4.1, broadening the feature set for the P2-622 CPU and bringing new communications flexibility and coordinated motion to Productivity PLCs.
https://www.automationdirect.com/support/software-downloads?itemcode=Productivity%20Suite
For P2-622, the Remote ethernet port can be configured as a secondary ethernet port for improved networking flexibility. If configured in this way, the port cannot be used for normal Remote I/O (P2-RS, P1-RX, GS Drives, or PS-AMC).
Also for P2-622, the new Access System Parameters (ASP) instruction allows ethernet parameters to be modified from ladder.
MQTT support is improved by the addition of Secure MQTT (P2-622 only) and the ability to use tags for every field in the client configuration dialog.
EtherNet/IP receives the same flexibility upgrade, allowing tags for nearly every field in the client configuration dialog.
New Modbus capability arrives for P2-622, allowing greater serial and ethernet communication options (via new MBUS, NETW, and CSI instructions), such as changing target node IDs and IP addresses on the fly, dramatically reducing programming time required.
The new Multi-Axis Motion Sequencer (MMSEQ) instruction allows sequences of up to 64 steps, enabling smooth, coordinated motion between axes.
Version 4.1 also adds support for the new P1-08ND-TTL and P1-08TD-TTL modules.
Other changes include improvements to keyboard navigation, data view, and programming environment consistency.
A number of bug fixes also improve the overall user experience.
For more details, please see the release notes available at the above download link.
Productivity Suite 4.1.0.69 Release