ADC Launch Project Manager_02 (AutomationDirect) asked a question.
November 2023 - RHINO PSR Series Power Supplies
Introducing our new RHINO BASIC PSR series power supplies which feature high power density, high efficiency, and overcurrent protection in constant current mode, making them ideal for charging applications.
PSR series power supplies offer an ultra-slim design in a rugged aluminum housing, adjustable output voltage, and are available in:
- 120/240 VAC single-phase input models with 24-28 VDC outputs at up to 480 Watts
- 480 VAC three-phase input models with 24-28 VDC outputs at up to 960 Watts
For pricing and additional information, please use the link below:
DIN Rail Mount | Power Products (Electrical) | Products | AutomationDirect
November 2023 - RHINO PSR Series Power Supplies