ADC Launch Project Manager_02 (AutomationDirect) asked a question.
November 2023 - More Optris Infrared Pyrometer Options
We are please to announce the additional CSmicro and new CSlaser series infrared pyrometers have been added to our growing lineup of temperature sensors. Infrared pyrometers use non-contact sensing to determine the surface temperature of an object based on its emitted infrared radiation.
- Optris CSmicro LTH, 3ML/3MH, and 2MH series miniature infrared pyrometers feature a rugged stainless steel construction, provide additional temperature ranges up to 1600°C (2912°F), and offer new wavelengths that can measure temperatures through glass or can measure metal and shiny surfaces.
- The new Optris CSlaser LT and 2ML/2MH series pyrometers feature an innovative double laser aiming system that instantly indicates the size of the area and the location on a target where the temperature is sensed. The CSLaser pyrometers use Q7525-1 (4/c, 22 AWG) or Q8180-1 (6/c, 24AWG) cut-to-length cables (ordered separately) which can be tailored to any desired length for an easy installation.
For pricing and additional information, please use the link below:
Infrared Pyrometers | Process Control & Measurement | Products | AutomationDirect
November 2023 - More Optris Infrared Pyrometer Options