Marcus (Customer) asked a question.
I bought some cheap Vevor brand VFD‘s for the 2 hp XY and Z axis movement. They worked correctly, but would occasionally overcurrent/interference fault just sitting idle, but energized, in the cabinet.
my new 20 hp saw blade motor arrived a few days ago with a Durapulse GS 20 drive. I installed it in the cabinet and every single time I start the 20 hp motor with the drive it faults-out two of the cheap 2hp Vevor drives wiith an over current/interference fault
these other drives are only energized and never actually running a motor when they fault.
I am returning them to Amazon bc i suspect they are just junk and ordered GS20drives to replace them that will be here in a few days. I am a novice in this field, and I am anxious that even the new drives will fault out. I am behind sched already.
When your AC drive faults out when another larger drive starts, it could be due to a variety of reasons. AC drives are sensitive to electrical disturbances and can be affected by the power quality and electromagnetic interference. Here are some common issues and troubleshooting steps to consider: