ADC Launch Project Manager_02 (AutomationDirect) asked a question.
We are pleased to announce that the RHINO PRO PSRP and RHINO TOUGH PSRT series power supplies have been added to our extensive selection of switching power supplies.
The PSRP series power supplies feature a sleek, space-saving design with push-in connectors, a rugged aluminum housing, and many DC power options including:
- Single-phase input unit with 12 VDC output at 120 Watts
- Single-phase input models with 24 VDC outputs at up to 480 Watts
- Three-phase input models with 24 VDC outputs at up to 960 Watts
RHINO TOUGH PSRT series machine-mount switch-mode power supplies are fully encapsulated and feature a rugged aluminum housing with a compact footprint which are:
- IP67 rated, field-mountable
- suitable for harsh environments
- available with 24 VDC outputs in 100- and 200-Watt capacities
For pricing and additional information, please use the link above or below:
October 2023 - RHINO PSRP and PSRT Series Switch-Mode Power Supplies