ADC Launch Project Manager_03 (AutomationDirect) asked a question.
Introducing one new addition of LUTZE SUPERFLEX® control cable, which is well suited for short to medium length articulated drag chain (C-tracks) installations requiring moderate to high performance. The High Glide TPE insulation and PVC outer jacket provide resistance to sunlight, oil, and moisture penetration, and makes this cable suitable for indoor wet and dry applications or outdoor installations. This cable is available in 21AWG to 12AWG sizes, with up to 34 conductors including a ground, and is made in the USA. Order this cable cut to length in 1-foot increments with a 20 ft. minimum.
Another addition is the tray cable exposed run (TC-ER) rated LUTZE IO-Link unshielded signal and control cable, which is designed to connect IO-Link devices to a master and is also used for conventional non-IO-Link applications. This IO-Link cable is available in 22AWG to 16AWG sizes, with up to 5 color-coded conductors covered with an oil, sunlight, crush, and impact resistant overall jacket, which is flame retardant, flexible for easy installations, and is direct burial rated for 18AWG or larger sizes. Order this cable cut to length in 1-foot increments with a 20 ft. minimum.
The following links will provide you with additional features, specifications, pricing and availability:
July 2023 - More LUTZE Control and IO-Link Cable Options