Dr. Glenn (Customer) asked a question.
First off, the AMT software needs help. Too many issues to list here.
I've managed to configure the AMT132S-V encoder to 512PPR. I have the 5VDC and GND power correctly connected. The 0VDC of all DC power supplies in the system are grounded. The A+ (Brn/Wht) and B+ (Grn/Wht) wires from the encoder cable (AMT-18C-3-120) are sending continuous serial-like pulses when the motor is not moving. If I move the shaft, the serial stream changes.
What might I be doing wrong?
It sounds like you are connected to the serial out pins which outpost a numeric representation of the position. For A/B pulses you will use pins 8 and 10. Go to the data page here https://www.cuidevices.com/product/motion-and-control/rotary-encoders/incremental/modular/amt132s-v and download the data sheet