ADC Launch Project Manager_03 (AutomationDirect) asked a question.

June 2023 - Spartan Potable Water Valves

Spartan Water ValvesIntroducing, new to our potable water components,Spartan Scientific valves.. These solenoid valves are suitable for use with potable water and a variety of liquids, oils, and inert gases. They feature a 2-port (2-way), 2-position design with a normally closed configuration and diaphragm operator. Spartan valves are constructed of either low-lead brass or glass-reinforced nylon. They are available in port sizes of 1/8, 1/4, 3/8, 1/2 inch NPT or 1/4-inch push-to-connect and come in a variety of flow rates and pressure ranges. Electrical connection options include an 18-inch flying lead pigtail or a DIN connector. All Spartan potable water valves come with a one-year warranty.

 

The following links will provide you with additional features, specifications, pricing and availability:

Potable Water Solenoid Valves | AutomationDirect

Potable Water Solenoid Valves | Water (Potable) Components | Products | AutomationDirect

 

 


  • ADC Community_02 (Automationdirect.com)

    June 2023 - Spartan Potable Water Valves

    Selected as Best