ADC Launch Project Manager_02 (AutomationDirect) asked a question.
We are pleased to announce Epson LabelWorks portable label printers are now available for wire marking needs. The Epson PX series label printers are available in four different models and support 3 to 36mm [1/8 to 1-1/2 in] labels
- LW-PX300 is a low-cost, compact wire-marking, bar code, and general-identification label printer
- LW-PX400 printer is a portable, wireless industrial labeling and wire-marking printer that is Bluetooth™ compatible and works with iOS™ or Android™ mobile devices
- LW-PX700 offers time- and cost-saving features for creating custom and compliant labels
- LW-PX900 features a high-speed 360dpi print output to print precise labels, bar codes, QR codes, and wire identification labels faster and with better detail than competing printer models.
These easy-to-use label printers print using continuous tape, pre-sized labels, heat-shrink tubes, small format safety labels, and more. For pricing and additional information, please use the link above or below:

May 2023 - Epson LabelWorks Portable Label Printers