ACE1cx2 (Customer) asked a question.

Need to know how to wire a STEGO to a UI-16

Need to find out how to correctly wire a STEGO to a Schneider UI-16 module?

 

Here is the information on the Stego:

Smart Sensor temperature/humidity sensor, -40 to 140 deg F, 0 to 100% RH, 4-20mA output, 35mm DIN rail or panel mount, 4-pin M12 quick-disconnect.

 

image https://www.automationdirect.com/adc/shopping/catalog/enclosures_-z-_subpanels_-z-_thermal_management_-z-_lighting/enclosure_thermal_management/ambient_sensors/014202-00#btn-bar-a?target-tab=appstories

 

https://www.se.com/ww/en/download/document/03-14006-en/

image


  • ADC Community_02 (Automationdirect.com)

    Verifying you bought the 4 pole M12 cable from us also? If yes then below will apply:

     

    I would wire up the 24Vdc to the STEGO (brown = 24Vdc & blue = 0Vdc) and then you could use a meter to verify you are getting 4-20 ma out from both the %RH (white) and Temperature (black) outputs. Then take each output and wire to individual UI input on your UI-16 and then take 0Vdc to your RET.

    Selected as Best
  • ADC Community_02 (Automationdirect.com)

    Can you provide part numbers for both items and links to manuals? Thanks.

  • ADC Community_02 (Automationdirect.com)

    Verifying you bought the 4 pole M12 cable from us also? If yes then below will apply:

     

    I would wire up the 24Vdc to the STEGO (brown = 24Vdc & blue = 0Vdc) and then you could use a meter to verify you are getting 4-20 ma out from both the %RH (white) and Temperature (black) outputs. Then take each output and wire to individual UI input on your UI-16 and then take 0Vdc to your RET.

    Selected as Best