ADC Launch Project Manager_02 (AutomationDirect) asked a question.
We are pleased to announce a new offering to our growing lineup of liquid level sensors which include the Endress+Hauser Waterpilot series submersible level sensors. These sensors measure level by continually sensing the hydrostatic pressure produced by the height of liquid above the sensor, providing a 4-20 mA output signal compatible with PLCs, panel meters, data loggers, and other electronic equipment.
- The Waterpilot FMX11 series is ideally suited for freshwater applications and features a slim 22mm diameter stainless steel housing and a sensor diaphragm protection cap. These sensors are NSF Certified for drinking water applications.
- The Waterpilot FMX21 series is suited for wastewater applications, offering an easy-to-clean, flush-mounted, process-isolating sensor diaphragm, a rugged 42mm diameter stainless steel housing, and a diaphragm protection cap. These sensors include FM hazardous location approvals for intrinsically safe applications.
- Both styles have sensing ranges up to 2 bar (66.9 ft of water column) and are fitted with a shielded cable containing an atmospheric vent tube and a tough abrasion and UV resistant outer jacket.
- Available accessories include terminal boxes for humidity and climate protection; weights to reduce measuring error by preventing sideways movement; suspension clamps for easy mounting; and cable shortening kits to easily shorten the cable and vent tube.
For additional information and pricing, please use the link above or below:
Submersible Level Sensors | Sensors / Encoders | Products | AutomationDirect
March 2023 - New Endress+Hauser Waterpilot Series Submersible Level Sensors