ADC Launch Project Manager_02 (AutomationDirect) asked a question.
March 2023 - IDEM Two-Hand Safety Control Panels
The new IDEM two-hand safety control panels is new to our safety products lineup. These panels, used with a special control monitoring relay, require an operator to use both hands simultaneously during a hazardous operation.
- New IDEM products include a control station with momentary pushbuttons, a control station with zero-force touch buttons, and an empty two-hand control station enclosure for custom configurations
- Enclosures are made of die-cast aluminum; replacement buttons are available
- A two-hand control safety relay from IDEM is also offered which is intended for use in safety circuits for presses, punches, bending tools, and any application where a threat to operator hands exists
For additional information and pricing, please use the following link or one above: https://www.automationdirect.com/adc/shopping/catalog/safety/two-hand_controls#start=0
March 2023 - IDEM Two-Hand Safety Control Panels