nogman (Customer) asked a question.

Do-more T-2 timer interrupt talk
Sensor with two timeouts needed
PE2 = sensor
C444 = internal switching bit
Y15 = motor
time considerations: 8s nominal fill, 19-22 s system fault

IMG_7954Finding it difficult to have multiple conditions to optimize a fill sequence with error handling when folks start to run out...8.4s is nominal fill but if sensor (PE2) is still calling then I need not system fault the main around 19-22s, provide an interupt and start calling again next scan after watch of say 18sec

 


  • ADC Community_02 (Automationdirect.com)

    Were you able to find a resolution to your question? If needed please reach out to our technical support team at 1-800-633-0405 or click on contact support at the top of this page.