December 2022 - More ProSense Float Level Switches

Prosense Float Level SwitchesWe are pleased to announce that AutomationDirect has added more low-cost ProSense top- and side-mount float level switches including the FLS-VM-800 float switch which has a 3/4" PVC pipe fitting for use in HVAC condensate lines, and the FLS-VD series that includes a 3/4" MNPT connection for mounting to most standard 3/4" bungs in 55-gallon drums. Additional float switches, in medium and large sizes, have been added in various material constructions for compatibility with a variety of liquid types, temperature ranges, and system pressures.

New ProSense float level switches are CE marked, RoHS compliant and come with a 1-year warranty.

 

The following link will provide you with additional features, product specifications, pricing, and availability:

Float Level Switches


  • ADC Community_02 (Automationdirect.com)

    December 2022 - More ProSense Float Level Switches

    Selected as Best
  • ADC Community_02 (Automationdirect.com)

    December 2022 - More ProSense Float Level Switches

    Selected as Best