ADC_HMI_PE (AutomationDirect) asked a question.

CLICK Software Release 3.40

New Features

 

  1. CLICK PLUS C2 series CPUs - Secure Email using TLS
  2. C0 and C2 series Ethernet capable CPUs - Allow List, allows only configured IP or MAC addresses to communicate to certain PLC ports and protocols.

 

Improvements

 

  1. Termination character option added to Copy Instruction Single, Block, and Fill modes.
  2. Data Logging Setup added text reminder that the maximum rate is 1 trigger/second.
  3. PTO Home Instruction Switch Inputs can now define their active level: Normally Open, or Normally Closed.
  4. Pack Copy Instruction for C0-1x and C2-x CPUs now allows TXT to numeric conversion to include leading or trailing whitespace.

 

Fixed Bugs

 

  1. Search/Replace would not find results with certain XD or YD search ranges.
  2. ASCII Send Instruction did not function when configured with Termination Characters.
  3. Find Instruction did not include the PTO Instructions: Home, Velocity, and Position.
  4. PTO Instructions were incorrectly allowed to be Copy-Pasted from the Main Program into an Interrupt Program.
  5. When switching quickly between PID Setup and PID Monitor dialogs, software may crash.
  6. Certain USB to Ethernet Adapters may cause firmware update to fail at 70% complete.
  7. New error messages when loading project files into CPUs which do not support new features. The product family (C0-x, C0-1x, or C2-x) of the project must now match the connected CPU family.