ADC_PlcDirectDoMore_PM (AutomationDirect) asked a question.

StrideLinx PRO VPN Router 3.22 Firmware Release

Features

  • Add Diagnostic page to the web interface
  • Add firewall allow list for LAN to WAN access
  • Add remote reboot
  • Add option to configure static IP address for Wi-Fi connection

Fixes

  • Fix updating time
  • Fix cellular signal strength monitoring
  • Fix cellular modem detection
  • Fix logging config push sync
  • Allow semicolon in Wi-Fi password
  • Overall fixes for pull applications
  • [modbus] fix in memory management
  • [melsec] multiple bug fixes
  • [opc-ua] multiple bug fixes
  • [bacnet-ip] bug fixes

Changes

  • Add LED status for openvpn disabled, 2000ms on 200ms off
  • Add LED status for PUK required, blink 3x
  • Add username and password authentication for cellular
  • [loggerapi] Improve error messages
  • [modbus] add read mode: gapped, consecutive and single
  • [modbus] increase timeout interval to 1000 ms (up from 500 ms)
  • [opc-ua] add productUri
  • [opc-ua] decrease session timeout