November 2022 - ProSense SCU-PDM2 Replacement Module

Introducing the ProSense SCU-PDM2 which is a direct replacement for the SCU-PDM1 (discontinued due to supply chain issues with a key component that is no longer available to the manufacturer). The function of the new SCU-PDM2 is exactly the same as the SCU-PDM1,but has a more advanced display and the internal electronics are of a more modern design.

 11•            easily connects to the front of the SCU Series Universal Signal Conditioners and is used to enter or adjust the programming of the signal conditioner

•            can be moved from one signal conditioner to another to download the same programming parameters to multiple signal conditioners

•            can be removed after programming the signal conditioner, or remain as a fixed display for visualization of process data and status

•            is required for programming SCU Series Universal Signal Conditioner models SCU-3100, SCU-1400, SCU-1600, SCU-8400, and SCU-7900

For pricing and additional information, please use the following link or one above: Process Signal Conditioners Accessories | AutomationDirect