ADC Launch Project Manager_02 (AutomationDirect) asked a question.

October 2022 - New CCEA SIRIO Q Series LED Work Lights

We are pleased to announce the new CCEA SIRIO Q series LED work lights which expand our offering of industrial LED fixtures. These rugged, industrial-grade light bars are ideal for tractors, trucks, trailers, off-road vehicles, and earth-moving machines.

ccea-led-lighting-launch

  • Providing up to a 1750 lumen output, they feature an aluminum head on a pan-and-tilt stainless-steel bracket, allowing precise light adjustment in any direction.
  • AC or DC powered models are available with 40° or 60° beam angles and have an IP67/69 protection rating.
  • CCEA SIRIO Q series LED work lights are UL recognized, CSA approved, CE marked, RoHS compliant, and come with a 4-year warranty.

For pricing and additional information, please use the following link or one above: LED Lighting | Enclosures / Subpanels / Thermal Management / Lighting | Products | AutomationDirect


  • ADC Community_02 (Automationdirect.com)

    October 2022 - New CCEA SIRIO Q Series LED Work Lights