August 2022 - ISO 5599/1 Pneumatic Solenoid Valves

We are pleased to announce that our new ISO 5599/1 pneumatic solenoid valve components are now available which are completely interchangeable with any brand of ISO 5599/1 equipment.

nitra-iso-5599-valves-launch

  • ISO 5599 size 1 and size 2 components include solenoid valve bodies in 5-way, 2-position with a single or double solenoid; and 5-way, 3-position, double solenoid valves with a center-pressure, center-closed, or center-exhaust configuration
  • Standalone bases and manifold components with a side or bottom orientation and NPT or G-thread ports are also offered
  • Solenoid coils are available in 12 VDC, 24 VDC, 24 VAC, 110 VAC, and 220 VAC; accessories include manifold blanking plates, inlets, blind ends, and seal kits

For pricing and additional information, please use the following link or one above: Directional Control Solenoid Valves | Pneumatic Components | Products | AutomationDirect