August 2022 - Contrinex RFID RW Units

We are pleased to announce we now offer Contrinex brand RFID Read-Write units and tags. RFID Read-Write modules are a type of transceiver that can communicate with electronic tags using high-frequency RFID technology. Tags are attached to target objects and are a type of transponder that stores identification data. Contrinex RFID Read-Write modules offer fast data transfer times and can communicate to higher-level devices such as a PLC using the IO-Link protocol.

 

RFID tags are transponder units that are attached to a product or container and contain electronic memory for storing identification data. Both a fixed memory for storing a unique preset number (i.e. an identifier), as well as user memory for storing application data, are available. Writeable data may include, for example, the object's history or the parameters of operations to which it will be subjected. RFID tags are unaffected by dirt or other visible marring and do not require line of sight to the read/write modules to operate.

contrinex-rfid-rw-units-launchThe following link will provide you with additional features, product specifications, pricing, and availability:

https://www.automationdirect.com/adc/overview/catalog/identification/rfid_devices


kewakl likes this.