ADC Launch Project Manager_03 (AutomationDirect) asked a question.
Introducing the new Captron Caneo Series10 and Series41 pushbuttons, which expand our offering of capacitive pushbutton switches. Series10 switches, suitable for a wide range applications, feature 360° visibility and are available in standard, stainless steel, and hygienic EHEDG-certified models. Series41 switches offer a large 2.36" diameter touch surface, a 7-segment display, and are ideal for applications requiring an intuitive and clearly visible status display. Captron Caneo series pushbuttons are CSA approved, CE marked, RoHS compliant, and come with a 5-year warranty.
For additional product features, specifications, pricing and availability, please click the link below:
June 2022 - New Captron Caneo Series Capacitive Pushbuttons