ADC Launch Project Manager_02 (AutomationDirect) asked a question.
June 2022 - Select Contrinex Photoelectric Sensors Offer IO-Link Compatibility
We are pleased to announce the new Contrinex C23 standard and clear object detection photoelectric sensors which expand our offering of discrete sensors.
- These Contrinex mini rectangular sensors are made in the USA and are available in diffuse, diffuse with adjustable background suppression, retroreflective, and through-beam models. Additionally,
- Contrinex TRU-C23 UV photoelectric sensors are ideally suited for detecting transparent objects such as plastic or glass. Since transparent materials absorb large amounts of polarized UV light, it is very easy to set the threshold at which these sensors switch.
- Select models are IO-Link® compatible, and all sensor outputs are complementary, allowing them to be used as a light-on or dark-on sensor.
- The sensors come with a 2-year warranty and are UL listed, CE marked, and RoHs compliant.
For pricing and additional information please use the link above or below: Clear Object Detection Sensors | Sensors / Encoders | Products | AutomationDirect
June 2022 - Select Contrinex Photoelectric Sensors Offer IO-Link Compatibility