May 2022 - Optris Infrared Temperature Sensors

We are pleased to introduce the new Optris infrared pyrometers which use non-contact sensing to determine the surface temperature of an object based on its emitted infrared radiation. They can read the temperature of inaccessible or moving objects without difficulty.

optris-ir-thermometer-launch

  • Optris CS LT series infrared pyrometers are ideally suited for temperature measurement in small and narrow environments. These sensors feature rugged stainless steel construction, a broad measuring range (-50°C to 1030°C [-58°F to 1886°F]), and a rating for use in ambient temperatures up to 80°C (176°F) without the need for additional cooling.
  • Optris CSmicro series miniature infrared pyrometers can be used in ambient temperatures up to 120°C (248°F); their small size allows them to be installed in tight spaces.

For pricing and additional information, please use the following link or one above: Infrared Pyrometers | Sensors / Encoders | Products | AutomationDirect


Garry likes this.