ADC Launch Project Manager_03 (AutomationDirect) asked a question.
Introducing LUTZE SILFLEX® FBP cable, specifically designed to meet all the UL and FDA requirements for cabling used for Food and Beverage facilities. The patent-pending food-safe design of these cables have been evaluated by third party tester Ecolab for resistance to commonly used cleaning agents and reduction of contamination risk. LUTZE SILFLEX® FBP cables are available in sizes ranging from 20 AWG to 12 AWG, and in shielded and unshielded versions. The Phthalate-free jacket is also resistant to oils and fats that are common to food processing.
Order SILFLEX® FBP cables cut to length in 1-foot increments with a 20 ft. minimum.
For additional product features, specifications, pricing and availability, please click the link below:
Food & Beverage Rated Flexible Control Cable | AutomationDirect
April 2022 - LUTZE SILFLEX® FBP (Food & Beverage rated) Control Cable