ADC Launch Project Manager_03 (AutomationDirect) asked a question.
We are pleased to announce that inclination sensors have been added to our growing lineup of position transducers. Gefran inclination sensors use cutting-edge MEMS technology to provide reliable and precise tilt angle measurement with respect to gravity. These rugged sensors, suitable for the harshest environments, come in an encapsulated, thermoplastic housing with a high IP67/69K rating. They are available with an integrated cable or M12 quick-disconnect; M12 quick-disconnect models are fully redundant, having two sensors in one housing. They are CE marked and RoHs compliant. Gefran inclination sensors come with a 3-year warranty.
For additional product features, specifications, pricing and availability, please click the link below:
March 2022 - New Gefran Inclination Sensors from AutomationDirect