ADC Launch Project Manager_03 (AutomationDirect) asked a question.
Introducing the new additions to our lineup of Wiegmann enclosures including new NEMA 4/4X/12/13 rated stainless steel 22mm pushbutton enclosures; NEMA 4 rated carbon steel wiring troughs with hinged cover; and NEMA 1 rated carbon steel corner-mount including models with knockouts.
Wiegmann is a well-trusted brand and one of the largest enclosure manufacturers in North America, manufacturing a wide variety of carbon steel, galvanized steel, stainless steel, and aluminum enclosures, including disconnects, pushbutton and operator consoles and consolets.
For additional product features, specifications, pricing and availability, please click the links below:
Electrical Enclosures | AutomationDirect
Wiegmann Enclosures Line Extension