• Keesoon (Customer)

    I try to do a simple driver use for control speed , via remote contacts from PLC speed control from pot on display and start /stop from DIO

     

  • ADC_DriveMotorsLSPLC_PM (AutomationDirect)

    P02.00 sets 2 wire or 3 wire control which determines the function of P02.01 and P02.02. If you want to set those parameters you need to set P02.00 = 0 first. If you want to use the Dis to start the drive, set P02.00 to the desired functionality, P02.01 and P02.02 are disabled.