Garry (Customer) asked a question.

Simple Click Data Logging

In this post, we will now be looking at simple data logging using a Click PLC with an Ethernet port. Node-RED will be used to communicate to the controller via Modbus TCP protocol. Information collected will be then stored in an SQLite SQL database. A Raspberry Pi 4 single-board computer will be used for the Node-RED collecting and storing. The update time will be two times a second (500 mSec). This method is ideal for quickly determining how things are operating.

Node-RED Simple Click Data Logging 010-minAnalysis or display of the information will be done with a spreadsheet. The spreadsheet will be run on a windows computer. Let’s get started.

Continue reading the post...

https://accautomation.ca/simple-click-data-logging-node-red/

Watch on YouTube...

https://youtu.be/RmSn4ZSPSmg

 

The entire Node-RED Series can be seen here.

https://accautomation.ca/series/node-red-iot-enabling-software/

The Click PLC series can be seen here.

https://accautomation.ca/series/click-plc/

 

Regards,

Garry

https://accautomation.ca/


Brandon_, ADC_HMI_PE, and 2 others like this.