ADC Launch Project Manager_02 (AutomationDirect) asked a question.
We are pleased to announce the new accessories for Eaton 3P series molded case circuit breakers (MCCBs) have been added.
- New products include universal rotary handles and Flex ShaftTM flexible handles, both available for each MCCB frame size and suitable for NEMA 1/4/4X and 12 enclosures.
- Also added are high performance Flex Shaft two-position flange handles that feature external front mounting and are available for NEMA 1/3R/4/4X and 12 enclosures and for G-, F-, K- and L-frame MCCB models.
- New six-wire connectors, multi-wire connectors, replacement lug kits, and DIN rail mounting clips are also available.
Another great addition to Eaton MCCB accessories is the NEMA 12 safety door hardware. These are Type C361 door interlocking safety handle kits designed for use with 3P series MCCBs and flexible handle when mounted in an SDN12, or equivalent, enclosure.
For pricing and additional information please click on the link above or below: https://www.automationdirect.com/adc/overview/catalog/circuit_protection_-z-_fuses_-z-_disconnects/ul_489_rated_molded_case_circuit_breakers_(mccb)/3-pole_mccbs,_15a-600a_(3p_series)/spare_parts_-a-_accessories
March 2021 - New Eaton 3P Series Molded Case Circuit Breakers Accessories