ADC Launch Project Manager_03 (AutomationDirect) asked a question.
Introducing the new ultrasonic level sensors that feature Flowline's proprietary Reflective Technology™ that delivers reliable level measurement in condensing environments for applications that encounter weakening signal strength and reduced measurement reliability due to condensation. Newly available models include a general-purpose version and an intrinsically safe version for hazardous environments; both are available with continuous level measurement, switching and control capabilities. The standard 4-20 mA output is easily monitored by a PLC or other controller. Models with four relays can be configured for level alarms and/or stand-alone level control such as automatic fill or empty functions.
Please click the link below for details:
March 2021 - Flowline Reflective Ultrasonic Level Sensors