February 2021 - 8mm Photoelectric, Inductive Proximity and Capacitive Proximity Sensors

We are pleased to announce that AutomationDIrect has added several different small 8mm sensors to the proximity sensor lineup.

prosense-8mm-sensor-launch

  • New rectangular 8mm x 16mm inductive proximity sensors are available in flush and non-flush mounting options, NO or NC outputs as well as NPN or PNP logic.
  • New 8mm round capacitive proximity sensors are able to detect materials other than metal, in a compact 8mm package. These capacitive proximity sensors have a potentiometer to adjust sensitivity and are available with an M8 quick-disconnect or 2m pigtail cable.
  • Also added are two new series of photoelectric sensors. Both the 8mm round and 8mm x 8mm x 4mm rectangular models are available in diffuse with background suppression, diffuse, retroreflective and through beam sensing styles. These can sense objects at up to 2.2 meters distance. All new sensors are CE and cULus approved.

New 8mm photoelectric sensors have a 2-year warranty and the new 8mm proximity sensors have a lifetime warranty For pricing and additional information, please click on the link above or below: https://www.automationdirect.com/adc/overview/catalog/sensors_-z-_encoders/capacitive_proximity_sensors


Garry likes this.
  • ADC Community_02 (Automationdirect.com)

    February 2021 - 8mm photoelectric, inductive proximity and capacitive proximity sensors