February 2021 - SureStep Stepper Motor Linear Actuators

We are pleased to announce the addition of stepper motor linear actuators to our SureStep product line. These linear actuators are SureStep NEMA 17 or NEMA 23 frame stepper motors with a stainless-steel lead screw extension of the rotor. In conjunction with the provided screw nut, this actuator translates motor torque into linear thrust. These actuators are often used with undriven linear slides or linear shafts / linear supports to create simple, economical linear motion solutions.

 

surestep-linear-actuators-launchThe following link will provide you with additional product specifications, pricing and availability:

https://www.automationdirect.com/adc/overview/catalog/motion_control/stepper_systems/stepper_motor_linear_actuators

 


Garry likes this.
  • ADC Community_02 (Automationdirect.com)

    February 2021 - SureStep Stepper Motor Linear Actuators