December 2020 - WEG Electric CWB series contactors, enclosed manual motor starters, and manual motor protectors added

We are pleased to announce expansion of the following series of the WEG Motor Contactors:

weg-motor-controls-launchThe CWB series of IEC contactors meets the requirements of a wide range of industrial applications. The magnetic contactors are available with AC or DC coils, in ratings up to 60hp at 575V. RW27/67 series thermal overload relays include (1) N.O. and (1) N.C. isolated auxiliary contact, and mount directly to the compatible contactor for compact and reliable installation. RW-E series electronic overload relays protect motors in a wide range of applications by offering selectable trip classes.

ESW/PESW series enclosed manual motor starters offer convenient pre-wired, ready-to-install units for operating the electric service to a motor.

  • ESW series units with NEMA 1 rated enclosures offer a general industrial solution.
  • PESW series units with NEMA 4 rated enclosures are perfect for harsh environments.

MPW series manual motor protectors cover the function of motor starter, disconnect, controller, overload protection and branch circuit protection in a very compact device. Models are available in ratings up to 32A.

 

For additional information and pricing, please click on the link above.

 


  • ADC Community_02 (Automationdirect.com)

    December 2020 - WEG Electric CWB series contactors, enclosed manual motor starters, and manual motor protectors added