ADC Launch Project Manager_02 (AutomationDirect) asked a question.
December 2020 - New Contrinex DW series proximity sensors are made in the USA
We are pleased to announce our new models of Contrinex DW series round proximity sensors which are offered in barrel sizes from 8mm to 30mm.
- Flush and non-flush mount models are available with standard or extended sensing distances, with complete overload protection.
- These IP67-rated sensors are made of nickel plated brass or 304 stainless steel. PNP models are IO Link compatible and are available with either a N.O. or N.C. output. NPN logic is also available with a N.O. output. M12 quick-disconnect termination is available on all sizes of sensors; a 2m pigtail cable is an option on 8mm and 12mm sensors.
- These sensors are proudly made in the USA and have a lifetime warranty
For additional information and pricing, please click on the link above.
December 2020 - New Contrinex DW series proximity sensors are made in the USA