ADC Launch Project Manager_02 (AutomationDirect) asked a question.
November 2020 - Southwire Multimeters, Voltage and Continuity Testers
We are pleased to announce our new Southwire digital multimeters test for AC/DC voltage, current, resistance, continuity, capacitance, frequency, duty cycle, or temperature. Models are available with auto or manual ranging and non-contact voltage detection.
- Clamp-on True RMS multimeters measure AC/DC current up to 1000A and include functions for resistance, continuity, capacitance, frequency, duty cycle, temperature, and diode test.
- Voltage testers are available with removable remote indicator, LED indication, and audible indication. UL listed models offer up to 600V detection ranges and up to Cat IV safety ratings.
- Cable continuity status testers are available with a removable remote indicator, LED and additional audible indication of continuity and polarity.
- A data/video cable tester detects issues with network and coaxial cables
For additional information, pricing, and availability, please click on the link above or below: https://www.automationdirect.com/adc/overview/catalog/tools_-a-_test_equipment/multimeters
November 2020 - Southwire Multimeters, Voltage and Continuity Testers